SLDA058 March   2021 TUSS4470

 

  1.   Trademarks
  2. 1Review of Ultrasonic Sensing Range Performance Factors
    1. 1.1 Physical Parameters
    2. 1.2 Transducer Characteristics
    3. 1.3 AFE Device Configuration
  3. 2Methods Overview
    1. 2.1 Introduction
    2. 2.2 Hardware Configuration
      1. 2.2.1 Transducers
      2. 2.2.2 Experimental Setup: Air-Coupled Level Sensing
      3. 2.2.3 Experimental Setup: Water-Coupled Level Sensing
      4. 2.2.4 TUSS4470 EVM Hardware Configuration
      5. 2.2.5 TDC1000-C2000EVM Hardware Configuration
    3. 2.3 Firmware Configuration
      1. 2.3.1 TUSS4470 Power Configuration
      2. 2.3.2 TUSS4470 220 kHz Configuration
      3. 2.3.3 TDC1000 220kHz Configuration
      4. 2.3.4 TDC1000 220kHz Configuration
      5. 2.3.5 TDC1000 1 MHz
  4. 3Short Range Air-Coupled Test Results
    1. 3.1 TUSS4470
    2. 3.2 TDC1000
  5. 4Mid-Range Air-Coupled Test Results
    1. 4.1 TUSS4470
      1. 4.1.1 Concept
      2. 4.1.2 TUSS4470 35 V Results
    2. 4.2 TDC1000
  6. 5Short Range Water-Coupled Test Results
    1. 5.1 TUSS4470
    2. 5.2 TDC1000
  7. 6Resistive Damping Device Comparison
    1. 6.1 TUSS4470
    2. 6.2 TDC1000
  8. 7Summary
  9. 8References
  10.   A Appendix A
    1.     A.1 TUSS4470: Filter Capacitor Selection
    2.     A.2 TUSS4470: Shematic
  11.   B Appendix B
    1.     B.1 TDC1000 Misc.
    2.     B.2 TDC1000-C2000EVM Schematic

TDC1000

TDC1000 acrylic tank water level minimum ToF measurement. CH1: TX, CH2: COMPIN, CH3: STOP.

GUID-20210310-CA0I-QM4N-QVLP-CG3V0Q2RRPQ8-low.png Figure 5-2 Short Range Water-Coupled Results: TDC1000

The minimum detectable ToF shown here is close to 20 μs as expected, since the minimum measurable ToF possible with this TDC1000 configuration is (4 ✕ T1 + 128 ✕ T0). Note that the minimum accurately detectable ToF is slightly higher than the minimum ToF possible, hence characterizing the minimum per device and application is always advised. The ToF measured here corresponds to approximately 3.1cm in water.