SLDU040A November   2022  – August 2024 LP5891

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Function Descriptions
    2. 2.2 Test Setup
      1. 2.2.1 System/Tool Requirements
      2. 2.2.2 Hardware Setup for Single Device
      3. 2.2.3 Hardware Setup for Dual Cascaded Devices
  8. 3Software
    1. 3.1 Software Setup
  9. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  10. 5Additional Information
    1. 5.1 Additional Resources
    2. 5.2 Trademarks
  11. 6Revision History

Test Setup

Table 2-4 shows the typical parameters for LP5891EVM.

Table 2-4 LP5891EVM Parameters
Parameter Value
VCC Device supply voltage 2.5–5.5 V
VLEDR/G/B supply voltage 2.5–5.5 V
ICH Constant output source current 0.2–20 mA
The LP5891EVM can work with the TMS320F280039C LaunchPad.

The LP5891EVM is designed to work in two different modes:

  • Single device
  • Multiple cascaded devices in independent mode

For simplicity, the test setup for single device and dual devices are illustrated.