SLLA334B August   2018  – September 2022 ISO1050 , SN6501

 

  1.   Isolated CAN Solution by Using ISO1050 and SN6501
  2.   Trademarks
  3. 1Introduction
  4. 2Capacitive Isolation Technology
  5. 3Isolated CAN Module Design
    1. 3.1 Transformer Driver
    2. 3.2 5-V to 5-V Isolated Power Design Consideration
    3. 3.3 PCB Design
  6. 4Experiment Validation
  7. 5Conclusion
  8. 6References
  9. 7Revision History

Isolated CAN Module Design

For the isolated CAN design, both power supply and signal path must be electrically isolated to meet a certain isolation level. Because ISO1050 is already internal galvanically isolated for signal path, designing a robust isolated power supply is the key design consideration for the entire module. For a common design, isolated power that is glue-poured as a module is always used for convenience (for example, DCR010505, which is a 1-W isolated 5-V to 5-V, DC-DC converter). However, using such a ready-made power module occupies more PCB room and is not suitable in some cost-sensitive cases. A PCB-level discrete solution can also be implemented by using DC-DC converter such as TPS61085; approximately 20 external components, including transformer and diodes, are required. This kind solution is too complicated to design the isolated power supply for a small package-isolated CAN module.