SLLA454A April   2019  – August 2024 TUSB211A , TUSB212 , TUSB213 , TUSB214 , TUSB215 , TUSB216 , TUSB217A

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Introduction
  5. USB 2.0 Signal Integrity Challenges
  6. Choosing to Use a USB 2.0 Redriver
  7. Redrivers in Automotive
  8. Redrivers in Enterprise
  9. Redrivers in Medical
  10. Re-drivers in Personal Electronics
  11. Re-drivers in other applications
  12. Facilitating Easy Use of TUSB211A Using the TUSB211PICO-EVM
  13. 10Summary
  14. 11References
  15. 12Revision History

Facilitating Easy Use of TUSB211A Using the TUSB211PICO-EVM

The TUSB211PICO-EVM evaluation module (EVM) is designed to provide a simple means of demonstrating the signal conditioning capability of the TUSB211 device on an existing board designed without the TUSB211 footprint. The EVM is preconfigured and simply connects DP and DM signals (likely at the connector) with wires soldered from the EVM to traces or connector pins. The TUSB211 Pico EVM is powered from the VBUS or an external 3.3-V supply both connected through headers on the EVM. TUSB211 Pico EVM has the following features:

  • Plug-and-play design
  • EQ setting configurable through resistor
  • The TUSB211 Pico EVM includes headers for different power options to provide power to the device
  • Is pre-configured simple DP and DM connections
  • Powered from the VBUS or an external 3.3V supply
 TUSB211PICO-EVM Figure 9-1 TUSB211PICO-EVM