SLLA543 January   2021 THVD2410 , THVD2450

 

  1.   Trademarks
  2. 1Overview
  3. 2Functional Safety Failure In Time (FIT) Rates
  4. 3Failure Mode Distribution (FMD)
  5. 4Pin Failure Mode Analysis (Pin FMA)

Functional Safety Failure In Time (FIT) Rates

This section provides Functional Safety Failure In Time (FIT) rates for THVD2450 and THVD2410 based on two different industry-wide used reliability standards:

  • Table 2-1 provides FIT rates based on IEC TR 62380 / ISO 26262 part 11
  • Table 2-3 provides FIT rates based on the Siemens Norm SN 29500-2
Table 2-1 Component Failure Rates per IEC TR 62380 / ISO 26262 Part 11 for THVD2450
FIT IEC TR 62380 / ISO 26262 FIT (Failures Per 109 Hours) 8-pin SOIC (D) FIT (Failures Per 109 Hours) 8-pin VSON (DRB) FIT (Failures Per 109 Hours) 8-pin VSSOP (DGK)
Total Component FIT Rate 11 18 7
Die FIT Rate 3 3 3
Package FIT Rate 8 15 4
Table 2-2 Component Failure Rates per IEC TR 62380 / ISO 26262 Part 11 for THVD2410
FIT IEC TR 62380 / ISO 26262 FIT (Failures Per 109 Hours) 8-pin SOIC (D) FIT (Failures Per 109 Hours) 8-pin VSON (DRB) FIT (Failures Per 109 Hours) 8-pin VSSOP (DGK)
Total Component FIT Rate 10 18 7
Die FIT Rate 3 3 3
Package FIT Rate 7 15 4

The failure rate and mission profile information in Table 2-1 comes from the Reliability data handbook IEC TR 62380 / ISO 26262 part 11:

  • Mission Profile: Motor Control from Table 11
  • Power dissipation: 370 mW
  • Climate type: World-wide Table 8
  • Package factor (lambda 3): Table 17b
  • Substrate Material: FR4
  • EOS FIT rate assumed: 0 FIT
Table 2-3 Component Failure Rates per Siemens Norm SN 29500-2
TableCategoryReference FIT RateReference Virtual TJ
5CMOS, BICMOS
Digital, analog / mixed
25 FIT55°C

The Reference FIT Rate and Reference Virtual TJ (junction temperature) in Table 2-3 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.