SLLA615 july 2023 TUSB8041A , TUSB8042A , TUSB8043A , TUSB8044A
USB Type-C® is now shaping up to be a replacement for older USB standards. A USB-C® hub is a device that expands the functionality of a USB-C port, which is a relatively new type of connector found on many modern devices. This application note covers what USB Type-C is and explains the role of USB hubs in Type-C applications. Some typical examples of Type-C hubs are presented in this application note.