SLLA615 july   2023 TUSB8041A , TUSB8042A , TUSB8043A , TUSB8044A

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2What is Type-C?
  6. 3USB Hub in USB-C Application
    1. 3.1 Expanding USB-C Ports
    2. 3.2 USB Hub in USB-C Monitor
    3. 3.3 USB Type-C Billboard for Alternate Mode with TUSB8044A
  7. 4Summary
  8. 5References

Introduction

The USB Type-C connector ecosystem addresses the evolving needs of modern platforms and devices, and the trend towards smaller, thinner, and lighter form-factor designs. Additionally, the modification of USB Power Delivery (USB PD) for the Type-C connector helps address the needs of power hungry applications.

To take advantage of Type-C benefits, USB-C hubs are a cost-effective and space-saving way to add ports to a laptop, PC, or gaming system, allowing users to connect extra monitors or peripherals to use.