SLLA615 july   2023 TUSB8041A , TUSB8042A , TUSB8043A , TUSB8044A

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2What is Type-C?
  6. 3USB Hub in USB-C Application
    1. 3.1 Expanding USB-C Ports
    2. 3.2 USB Hub in USB-C Monitor
    3. 3.3 USB Type-C Billboard for Alternate Mode with TUSB8044A
  7. 4Summary
  8. 5References

Summary

USB Type-C is popular in the world of electronics because of the capability and flexibility the technology provides. Systems do not have to incur significant development and component costs to take advantage of the great benefits of USB Type-C. USB hub can expand USB-C ports and be designed within USB-C monitors as well as docking stations.