SLLA636 June 2024 TCAN3403-Q1 , TCAN3404-Q1
Parameter | Competition A | Competition B | Competition C | TCAN340x-Q1 | System Implication |
---|---|---|---|---|---|
Automotive qualified | No | No | No | Yes | Only TI is automotive qualified |
EMC certified | No | No | No | Yes | Only TI is automotive EMC certified |
CAN bus standoff | ±36V | ±40V | ±60V | ±58V | TI is able to work for 12V and 24V automotive battery sub-systems |
Receiver common mode voltage range | ±25V | ±25V | ±36V | ±30V | TI has extended operating common mode range |
Maximum data rate | 1Mbps | 5Mbps | 4Mbps | 8Mbps | Operation guaranteed to CAN FD data rates and beyond |
Supply current standby mode | 600μA | 60μA | NA | 17μA | Lower standby current consumption reduces battery voltage drain |