SLLA636 June 2024 TCAN3403-Q1 , TCAN3404-Q1
Texas Instruments EMC certified 3.3V CAN transceiver TCAN340x-Q1 offers a compelling alternate to automotive designers against a standard 5V CAN transceiver. It is footprint compatible, and fully interoperable with 5V CAN transceivers while being compatible with physical layer ISO11898-2:2024 specifications. TCAN340x-Q1 helps reduce CAN solution cost by 25% (eliminates automotive 5V LDO) and PCB space by 70%. TCAN340x-Q1 marks the beginning of a new era in 3.3V CAN FD transceivers helping to remove the 5V supply rail traditionally needed in an application only for the 5V CAN transceiver and reducing the BOM cost and PCB size.