SLLA642 July 2024 TUSB564-Q1
USB Type-C is an interface designed to transfer data, power, and video over a single connection. The versatility of a USB-C port can simplify the transfer of information between a source (host) and a sink (device). The most basic USB-C ports can pass USB2.0 data and 4.5 to 15W of power.