SLLA643 August 2024 MCF8315C , MCF8315C-Q1 , MCF8316C-Q1
MCF831xC devices have a thermal pad for better heat dissipation. This thermal pad needs to be connected to AGND and as large a copper plane as possible on end application PCB for maximizing heat dissipation.
PIN1 | PIN2 | Component value | Unit | % variation across op. conditions | Recommended rating | ||
---|---|---|---|---|---|---|---|
Min. | Typ. | Max. | |||||
VM | PGND | 10 | µF | NA | Twice the VM voltage | ||
CP | VM | 32.9 | 47 | 61.1 | nF | 30 | Twice the VM voltage |
CPH | CPL | 0.7 | 1 | 1.3 | µF | 30 | 16V |
AVDD | AGND | 0.7 | 1 | 1.3 | µF | 30 | 10V |
DVDD | DGND | 0.7 | 1 | 1.3 | µF | 30 | 10V |
FB_BK | GND_BK | 15.4 | 22 | 28.6 | µF | 30 | 10V |
SW_BK | FB_BK | 37.6 | 47 | 56.4 | µH | 20 | Isat >= 1.0A for BUCK_CL = 0 |
17.6 | 22 | 26.4 | µH | 20 | Isat >= 0.5A for BUCK_CL = 1 | ||
20.9 | 22 | 23.1 | Ω | 5 | 1W |