SLLA646 August   2024 ISO6520 , ISO6521

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Where are Digital Isolators Commonly Used?
    2. 1.2 What is Functional Isolation?
    3. 1.3 Key Benefits of Functional Isolation
  5. 2Application Use Cases
    1. 2.1 Telecom Power Supplies
      1. 2.1.1 48V Isolated DC-DC
      2. 2.1.2 48V Non-Isolated DC-DC
    2. 2.2 Server Power Supply
      1. 2.2.1 Totem-Pole Power Factor Correction Stage
      2. 2.2.2 Half-Bridge LLC Stage
    3. 2.3 AC - DC Power Supply in Pluggable Wall-Chargers
      1. 2.3.1 Introduction
      2. 2.3.2 Topology Details
      3. 2.3.3 Using ISO65xx for Reliable PWM Signaling
    4. 2.4 Semiconductor Test and Measurement
  6. 3Conclusion
  7. 4References

Conclusion

Digital isolators are used in a breadth of applications across the industry. As discussed in this paper, many applications use isolators to block high voltage common mode and for immunity to high voltage transients, not for safety or system protection. TI's Functional isolators retain best-in-class high voltage blocking performance and common mode transient immunity for system functionality. In such applications, TI's functional isolators like ISO65xx can be used to condense system size and minimize cost.