This device has robust drivers and receivers for demanding industrial applications. The bus pins are robust to ESD events, with high levels of protection to Human-Body Model, Air-Gap Discharge, and Contact Discharge specifications.
The device combines a differential driver and a differential receiver, which operate from a single 5-V power supply. The driver differential outputs and the receiver differential inputs are connected internally to form a bus port suitable for half-duplex (two-wire bus) communication. The device features a wide common-mode voltage range making the device suitable for multi-point applications over long cable runs. The device is characterized from –40°C to 85°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN65HVD82 | SOIC (8) | 4.90 mm × 3.91 mm |
Changes from A Revision (July 2015) to B Revision
Changes from * Revision (October 2012) to A Revision
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A | 6 | Bus input/output | Driver output or receiver input (complementary to B) |
B | 7 | Bus input/output | Driver output or receiver input (complementary to A) |
D | 4 | Digital input | Driver data input |
DE | 3 | Digital input | Driver enable, active high |
GND | 5 | Reference potential | Local device ground |
R | 1 | Digital output | Receive data output |
RE | 2 | Digital input | Receiver enable, active low |
VCC | 8 | Supply | 4.5-V to 5.5-V supply |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | Supply voltage | –0.5 | 7 | V |
Voltage range at A or B Inputs | –18 | 18 | V | |
Input voltage range at any logic pin | –0.3 | 5.7 | V | |
Voltage input range, transient pulse, A and B, through 100Ω | –100 | 100 | V | |
Receiver output current | –24 | 24 | mA | |
TJ | Junction temperature | 170 | °C | |
Continuous total power dissipation | See Thermal Information | |||
TSTG | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±4000 | V | |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1500 | ||||
Machine model (MM), JEDEC Standard 22 | ±400 | ||||
IEC 61000-4-2 ESD (Contact Discharge) | Bus terminals and GND | ±12000 | |||
IEC 60749-26 ESD (Human Body Model) | Bus terminals and GND | ±16000 | |||
IEC 61000-4-4 EMC (Fast Transient Burst Immunity) | Bus terminals and GND | ±4000 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 4.5 | 5 | 5.5 | V | |
VI | Input voltage at any bus terminal (separately or common mode)(1) | –7 | 12 | V | ||
VIH | High-level input voltage (D, DE and RE inputs) | 2 | VCC | V | ||
VIL | Low-level input voltage (D, DE and RE inputs) | 0 | 0.8 | V | ||
VID | Differential input voltage (A and B inputs) | –12 | 12 | V | ||
IO | Output current, Driver | –60 | 60 | mA | ||
Output current, Receiver | –8 | 8 | mA | |||
RL | Differential load resistance | 54 | 60 | Ω | ||
CL | Differential load capacitance | 50 | pF | |||
1/tUI | Signaling rate | 250 | kbps | |||
TA | Operating free-air temperature (see Application and Implementation section for thermal information) | –40 | 85 | °C | ||
TJ | Junction Temperature | –40 | 150 | °C |
THERMAL METRIC(1) | SN65HVD82 | UNIT | |
---|---|---|---|
D (SOIC) | |||
8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 116.1 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 60.8 | °C/W |
RθJB | Junction-to-board thermal resistance | 57.1 | °C/W |
ψJT | Junction-to-top characterization parameter | 13.9 | °C/W |
ψJB | Junction-to-board characterization parameter | 56.5 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
|VOD| | Driver differential output voltage magnitude | See Figure 5, RL = 60 Ω, 375 Ω on each output to –7 V to 12 V | 1.5 | V | ||||
RL = 54 Ω (RS-485) | See Figure 6 | 1.5 | 2 | V | ||||
RL = 100 Ω (RS-422) | 2 | 2.5 | V | |||||
Δ|VOD| | Change in magnitude of driver differential output voltage | RL = 54 Ω, CL = 50 pF | See Figure 6 | –0.2 | 0 | 0.2 | V | |
VOC(SS) | Steady-state common-mode output voltage | Center of two 27-Ω load resistors | See Figure 6 | 1 | VCC/2 | 3 | V | |
ΔVOC | Change in differential driver output common-mode voltage | –0.2 | 0 | 0.2 | V | |||
VOC(PP) | Peak-to-peak driver common-mode output voltage | 850 | mV | |||||
COD | Differential output capacitance | 8 | pF | |||||
VIT+ | Positive-going receiver differential input voltage threshold | See (1) | –70 | -20 | mV | |||
VIT– | Negative-going receiver differential input voltage threshold | –200 | –150 | See (1) | mV | |||
VHYS | Receiver differential input voltage threshold hysteresis (VIT+ – VIT–) | 40 | 60 | mV | ||||
VOH | Receiver high-level output voltage | IOH = -8 mA | 4 | VCC–0.3 | V | |||
VOL | Receiver low-level output voltage | IOL = 8 mA | 0.2 | 0.4 | V | |||
II | Driver input, driver enable, and receiver enable input current | –2 | 2 | μA | ||||
IOZ | Receiver output high-impedance current | VO = 0 V or VCC, RE at VCC | –10 | 10 | µA | |||
IOS | Driver short-circuit output current | | IOS | with VA or VB from –7 V to +12 V | 150 | mA | ||||
II | Bus input current (disabled driver) | VCC = 4.5 to 5.5 V or VCC = 0 V, DE at 0 V |
VI = 12 V | 75 | 125 | μA | ||
VI = –7 V | –100 | –40 | ||||||
ICC | Supply current (quiescent) | Driver and Receiver enabled | DE = VCC, RE=GND, No load |
900 | μA | |||
Driver enabled, receiver disabled | DE = VCC, RE = VCC, No load |
650 | ||||||
Driver disabled, receiver enabled | DE = GND, RE = GND, No load |
650 | ||||||
Driver and receiver disabled | DE = GND, D=GND, RE = VCC, No load |
0.4 | 2 | |||||
Supply current (dynamic) | See Typical Characteristics |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
DRIVER | |||||||
tr, tf | Driver differential output rise/fall time | RL = 54 Ω, CL = 50 pF, See Figure 7 | 400 | 700 | 1200 | ns | |
tPHL, tPLH | Driver propagation delay | 90 | 700 | 1000 | ns | ||
tSK(P) | Driver pulse skew, |tPHL – tPLH| | 25 | 200 | ns | |||
tPHZ, tPLZ | Driver disable time | See Figure 8 and Figure 9 | 50 | 500 | ns | ||
tPZH, tPZL | Driver enable time | Receiver enabled | 500 | 1000 | ns | ||
Receiver disabled | 3 | 9 | μs | ||||
RECEIVER | |||||||
tr, tf | Receiver output rise/fall time | CL = 15 pF, See Figure 10 | 18 | 30 | ns | ||
tPHL, tPLH | Receiver propagation delay time | 85 | 195 | ns | |||
tSK(P) | Receiver pulse skew, |tPHL – tPLH| | 1 | 15 | ns | |||
tPLZ, tPHZ | Receiver disable time | 50 | 500 | ns | |||
tPZL(1), tPZH(1)
tPZL(2), tPZH(2) |
Receiver enable time | Driver enabled, See Figure 11 | 20 | 130 | ns | ||
Driver disabled, See Figure 12 | 2 | 8 | μs |
Input generator rate is 100 kbps, 50% duty cycle, rise and fall times less than 6 nsec, output impedance 50 Ω.