SLLSFC2D December 2020 – September 2021 ISO1642 , ISO1643 , ISO1644
PRODUCTION DATA
The ISO1642, ISO1643 and ISO1644 intregrate unidirectional isolation channels, in addition to the bidirectional isolated I2C lines, to support system signals. The ISO1642 includes two channels in opposing directions (1/1 configuration) and the ISO1643 include two channels in the same direction (2/0 configuration). The ISO1644 includes three GPIO channels, two in one direction and one in the opposite direction (2/1 configuration) making it possible to use with a Serial Peripheral Interface (SPI). The conceptual block diagram of a unidirectional digital capacitive isolator channel is shown in Figure 8-3.