SLLSFC2D December 2020 – September 2021 ISO1642 , ISO1643 , ISO1644
PRODUCTION DATA
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
8-D | 16-DW | |||
NAME | NO. | NO. | ||
GND1 | 4 | 1, 7 | — | Ground, side 1 |
GND2 | 5 | 9, 16 | — | Ground, side 2 |
NC | — | 2, 4, 8, 10, 13, 15 | — | No Connection |
SCL1 | 3 | 6 | I/O | Serial clock input / output, side 1 (ISO1640 only) Serial clock input, side 1 (ISO1641 only) |
SCL2 | 6 | 11 | I/O | Serial clock input / output, side 2 (ISO1640 only) Serial clock output, side 2 (ISO1641 only) |
SDA1 | 2 | 5 | I/O | Serial data input / output, side 1 |
SDA2 | 7 | 12 | I/O | Serial data input / output, side 2 |
VCC1 | 1 | 3 | — | Supply voltage, side 1 |
VCC2 | 8 | 14 | — | Supply voltage, side 2 |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
16-DW | |||
NAME | NO. | ||
GND1 | 8 | — | Ground, side 1 |
GND2 | 9 | — | Ground, side 2 |
INA | 4 | I | Input, channel A |
INB/OUTB | 12 | — | Input, channel B (ISO1642) Output, channel B (ISO1643) |
NC | 2, 7, 10, 15 | — | No Connect |
OUTA | 13 | O | Output, channel A |
OUTB/INB | 5 | — | Output, channel B (ISO1642) Input, channel B (ISO1643) |
SCL1 | 6 | I/O | Serial clock input / output, side 1 |
SCL2 | 11 | I/O | Serial clock input / output, side 2 |
SDA1 | 3 | I/O | Serial data input / output, side 1 |
SDA2 | 14 | I/O | Serial data input / output, side 2 |
VCC1 | 1 | — | Supply voltage, side 1 |
VCC2 | 16 | — | Supply voltage, side 2 |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
16-DW | |||
NAME | NO. | ||
GND1 | 2, 8 | — | Ground, side 1 |
GND2 | 9, 15 | — | Ground, side 2 |
INA | 4 | I | Input, channel A |
INB | 5 | I | Input, channel B |
INC | 10 | I | Input, channel C |
OUTA | 13 | O | Output, channel A |
OUTB | 12 | O | Output, channel B |
OUTC | 7 | O | Output, channel C |
SCL1 | 6 | I/O | Serial clock input / output, side 1 |
SCL2 | 11 | I/O | Serial clock input / output, side 2 |
SDA1 | 3 | I/O | Serial data input / output, side 1 |
SDA2 | 14 | I/O | Serial data input / output, side 2 |
VCC1 | 1 | — | Supply voltage, side 1 |
VCC2 | 16 | — | Supply voltage, side 2 |