SLLSFC2D December 2020 – September 2021 ISO1642 , ISO1643 , ISO1644
PRODUCTION DATA
The device enables a complete isolated I2C interface to be implemented within a small form factor having the features listed in Table 8-1.
PART NUMBER | CHANNEL DIRECTION | RATED ISOLATION(1) | I2C MAXIMUM FREQUENCY | GPIO MAXIMUM FREQUENCY |
---|---|---|---|---|
ISO1640 | Bidirectional SCL Bidirectional SDA |
5000 VRMS (16DW) 7071 VPK (16DW) 3000 VRMS (8D) 4242 VPK (8D) | 1.7 MHz | NA |
ISO1641 | Unidirectional (SCL) Bidirectional (SDA) |
5000 VRMS (16DW) 7071 VPK (16DW) 3000 VRMS (8D) 4242 VPK (8D) | ||
ISO1642 ISO1643 ISO1644 |
Bidirectional SCL Bidirectional SDA |
5000 VRMS (16DW) 7071 VPK (16DW) | 1.7 MHz | 50 Mbps |