SLLSFC2D December 2020 – September 2021 ISO1642 , ISO1643 , ISO1644
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ISO1640/1 D-8 PACKAGE | ||||||
IS | Safety input, output, or supply current(1) | RθJA = 106.3 °C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C | 214 | mA | ||
RθJA = 106.3 °C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C | 327 | |||||
PS | Safety input, output, or total power(1) | RθJA = 106.3 °C/W, TJ = 150°C, TA = 25°C | 1176 | mW | ||
TS | Safety temperature(1) | 150 | °C | |||
ISO1640/1 DW-16 PACKAGE | ||||||
IS | Safety input, output, or supply current(1) | RθJA = 62.4 °C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C | 365 | mA | ||
RθJA = 62.4 °C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C | 557 | |||||
PS | Safety input, output, or total power(1) | RθJA = 62.4 °C/W, TJ = 150°C, TA = 25°C, | 2004 | mW | ||
TS | Safety temperature(1) | 150 | °C | |||
ISO1642/3/4 DW-16 Package | ||||||
IS | Safety input, output, or supply current(1) | RθJA = 58.3 °C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C | 390 | mA | ||
RθJA = 58.3 °C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C | 596 | mA | ||||
PS | Safety input, output, or total power(1) | RθJA = 58.3 °C/W, TJ = 150°C, TA = 25°C | 2145 | mW | ||
TS | Safety temperature(1) | 150 | °C |