SLLSFC2D December 2020 – September 2021 ISO1642 , ISO1643 , ISO1644
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
3 V ≤ VCC1, VCC2 ≤ 3.6 V | ||||||
tPLH, tPHL | Propagation delay time | See Figure 7-1 | 11 | 20 | ns | |
tP(dft) | Propagation delay drift | 9.2 | ps/℃ | |||
tUI | Minimum pulse width | 20 | ns | |||
PWD | Pulse width distortion | See Figure 7-1 | 7 | ns | ||
tsk(o) | Channel to channel output skew time | Same direction channels | 6 | ns | ||
tsk(p-p) | Part to part skew time | 6 | ns | |||
tr | Output signal rise time | See Figure 7-1 | 6.5 | ns | ||
tf | Output signal fall time | See Figure 7-1 | 6.5 | ns | ||
tDO | Default output delay time from input power loss | Measured from the time VCC goes below 1.2V. See Figure 7-1 | 0.1 | 0.3 | us | |
tie | Time interval error | 0.8 | ns | |||
4.5 V ≤ VCC1, VCC2 ≤ 5.5 V | ||||||
tPLH, tPHL | Propagation delay time | See Figure 7-1 | 11 | 18 | ns | |
tP(dft) | Propagation delay drift | 8 | ps/℃ | |||
tUI | Minimum pulse width | 20 | ns | |||
PWD | Pulse width distortion | See Figure 7-1 | 7 | ns | ||
tsk(o) | Channel to channel output skew time | Same direction channels | 6 | ns | ||
tsk(p-p) | Part to part skew time | 6 | ns | |||
tr | Output signal rise time | See Figure 7-1 | 6 | ns | ||
tf | Output signal fall time | See Figure 7-1 | 6 | ns | ||
tDO | Default output delay time from input power loss | Measured from the time VCC goes below 1.2V. See Figure 7-1 | 0.1 | 0.3 | us | |
tie | Time interval error | 0.8 | ns |