SLLSFC2D December 2020 – September 2021 ISO1642 , ISO1643 , ISO1644
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
2.25 V ≤ VCC2 ≤ 2.75 V, 3 V ≤ VCC1 ≤ 3.6 V | ||||||
tf2 | Output signal fall time (SDA2 and SCL2) |
0.7 × VCC2 ≥ VO ≥ 0.3 × VCC2, R2 = 72 Ω, C2 = 400 pF, see Figure 7-1 |
16 | 26.5 | 40 | ns |
0.9 × VCC2 ≥ VO ≥ 400 mV, R2 = 72Ω, C2 = 400 pF, see Figure 7-1 |
38 | 53.3 | 78 | |||
tpLH1-2 | Low-to-high propagation delay, side 1 to side 2 | VI = 535 mV, VO = 0.7 × VCC2, R1 = 953 Ω, R2 = 72 Ω, C1 and C2 = 10 pF, VCC1 = 3.3 V, see Figure 7-1 | 20 | 30 | ns | |
tpHL1-2 | High-to-low propagation delay, side 1 to side 2 | VI = 550 mV, VO = 0.3 × VCC2, R1 = 953 Ω, R2 = 72 Ω, C1 and C2 = 10 pF, VCC1 = 3.3 V, see Figure 7-1 | 80 | 130 | ns | |
tpLH2-1 | Low-to-high propagation delay, side 2 to side 1(1) | VI = 0.4 x VCC2, VO = 0.7 x VCC1, R1 = 953 Ω, R2 = 72 Ω, C1 and C2 = 10 pF, VCC1 = 3.3 V, see Figure 7-1 | 40 | 48 | ns | |
tpHL2-1 | High-to-low propagation delay, side 2 to side 1(1) | VI = 0.4 x VCC2, VO = 0.3 × VCC1, R1 = 953 Ω, R2 = 72 Ω, C1 and C2 = 10 pF, VCC1 = 3.3 V, see Figure 7-1 | 70 | 100 | ns | |
PWD1-2 | Pulse width distortion |tpHL1-2 – tpLH1-2| |
R1 = 953 Ω, R2 = 72 Ω, C1 and C2 = 10 pF, VCC1 = 3.3 V see Figure 7-1 |
60 | 104 | ns | |
PWD2-1 | Pulse width distortion(1)
|tpHL2-1 – tpLH2-1| |
R1 = 953 Ω, R2 = 72 Ω, C1 and C2 = 10 pF, VCC1 = 3.3 V see Figure 7-1 |
25 | 55 | ns | |
tLOOP1 | Round-trip propagation delay on side 1(1) | 0.4 V ≤ VI ≤ 0.3 × VCC1, R1 = 953 Ω, C1 = 40 pF, R2 = 72 Ω, C2 = 400 pF, see Figure 7-1 |
62 | 74 | ns | |
3 V ≤ VCC1, VCC2 ≤ 3.6 V | ||||||
tf1 | Output signal fall time (SDA1 and SCL1) |
0.7 × VCC1 ≥ VO ≥ 0.3 × VCC1, R1 = 953 Ω, C1 = 40 pF, R2 = 95.3 Ω, C2 = 400 pF, see Figure 7-1 |
8 | 17 | 29 | ns |
0.9 × VCC1 ≥ VO ≥ 900 mV, R1 = 953 Ω, C1 = 40 pF, see Figure 7-1 |
15 | 25 | 48 | |||
tf2 | Output signal fall time (SDA2 and SCL2) |
0.7 × VCC2 ≥ VO ≥ 0.3 × VCC2, R2 = 95.3 Ω, C2 = 400 pF, see Figure 7-1 |
14 | 23 | 47 | ns |
0.9 × VCC2 ≥ VO ≥ 400 mV, R2 = 95.3 Ω, C2 = 400 pF, see Figure 7-1 |
30 | 50 | 100 | |||
tpLH1-2 | Low-to-high propagation delay, side 1 to side 2 | VI = 535 mV, VO = 0.7 × VCC2, R1 = 953 Ω, R2 = 95.3 Ω, C1 and C2 = 10 pF, see Figure 7-1 | 21 | 29 | ns | |
tpHL1-2 | High-to-low propagation delay, side 1 to side 2 | VI = 550 mV, VO = 0.3 × VCC2, R1 = 953 Ω, R2 = 95.3 Ω, C1 and C2 = 10 pF, see Figure 7-1 | 59 | 88 | ns | |
tpLH2-1 | Low-to-high propagation delay, side 2 to side 1(1) | VI = 0.4 x VCC2, VO = 0.7 x VCC1, R1 = 953 Ω, R2 = 95.3 Ω, C1 and C2 = 10 pF, see Figure 7-1 | 40 | 47 | ns | |
tpHL2-1 | High-to-low propagation delay, side 2 to side 1(1) | VI = 0.4 x VCC2, VO = 0.3 × VCC1, R1 = 953 Ω, R2 = 95.3 Ω, C1 and C2 = 10 pF, see Figure 7-1 | 70 | 100 | ns | |
PWD1-2 | Pulse width distortion |tpHL1-2 – tpLH1-2| |
R1 = 953 Ω, R2 = 95.3 Ω, C1 and C2 = 10 pF, see Figure 7-1 |
39 | 61 | ns | |
PWD2-1 | Pulse width distortion(1)
|tpHL2-1 – tpLH2-1| |
R1 = 953 Ω, R2 = 95.3 Ω, C1 and C2 = 10 pF, see Figure 7-1 |
25 | 48 | ns | |
tLOOP1 | Round-trip propagation delay on side 1(1) | 0.4 V ≤ VI ≤ 0.3 × VCC1, R1 = 953 Ω, C1 = 40 pF, R2 = 95.3 Ω, C2 = 400 pF, see Figure 7-1 |
65 | 78 | ns | |
4.5 V ≤ VCC1, VCC2 ≤ 5.5 V | ||||||
tf1 | Output signal fall time (SDA1 and SCL1) |
0.7 × VCC1 ≥ VO ≥ 0.3 × VCC1, R1 = 1430 Ω, C1 = 40 pF, R2 = 95.3 Ω, C2 = 400 pF, see Figure 7-1 |
6 | 16 | 22 | ns |
0.9 × VCC1 ≥ VO ≥ 900 mV, R1 = 1430 Ω, C1 = 40 pF, see Figure 7-1 |
13 | 32 | 48 | |||
tf2 | Output signal fall time (SDA2 and SCL2) |
0.7 × VCC2 ≥ VO ≥ 0.3 × VCC2, R2 = 143 Ω, C2 = 400 pF, see Figure 7-1 |
10 | 24 | 30 | ns |
0.9 × VCC2 ≥ VO ≥ 400 mV, R2 = 143 Ω, C2 = 400 pF, see Figure 7-1 |
28 | 48 | 76 | |||
tpLH1-2 | Low-to-high propagation delay, side 1 to side 2 | VI = 535 mV, VO = 0.7 × VCC2, R1 = 1430 Ω, R2 = 143 Ω, C1 and C2 = 10 pF, see Figure 7-1 | 21 | 28 | ns | |
tpHL1-2 | High-to-low propagation delay, side 1 to side 2 | VI = 550 mV, VO = 0.3 × VCC2, R1 = 1430 Ω, R2 = 143 Ω, C1 and C2 = 10 pF, see Figure 7-1 | 51 | 70 | ns | |
tpLH2-1 | Low-to-high propagation delay, side 2 to side 1(1) | VI = 0.4 x VCC2, VO = 0.7 x VCC1, R1 = 1430 Ω, R2 = 143 Ω, C1 and C2 = 10 pF, see Figure 7-1 | 51 | 57 | ns | |
tpHL2-1 | High-to-low propagation delay, side 2 to side 1(1) | VI = 0.4 x VCC2, VO = 0.3 × VCC1, R1 = 1430 Ω, R2 = 143 Ω, C1 and C2 = 10 pF, see Figure 7-1 | 60 | 88 | ns | |
PWD1-2 | Pulse width distortion |tpHL1-2 – tpLH1-2| |
R1 = 1430 Ω, R2 = 143 Ω, C1 and C2 = 10 pF, see Figure 7-1 |
30 | 45 | ns | |
PWD2-1 | Pulse width distortion(1)
|tpHL2-1 – tpLH2-1| |
R1 = 1430 Ω, R2 = 143 Ω, C1 and C2 = 10 pF, see Figure 7-1 |
10 | 34 | ns | |
tLOOP1 | Round-trip propagation delay on side 1(1) | 0.4 V ≤ VI ≤ 0.3 × VCCI, R1 = 1430 Ω, C1 = 40 pF, R2 = 143 Ω, C2 = 400 pF, see Figure 7-1 |
84 | 96 | ns |