The TUSB2E11EVM was laid out with the following
considerations:
- USB signals impedance controlled 90 Ω
differential ± 5%
- eUSB signals impedance controlled 45 Ω signal
ended ± 5%
- USB 2.0 and eUSB signal pairs routed with matched
trace lengths and minimal vias.
- All other signals to be impedance controlled 45 Ω
± 10% or 50 Ω ± 10%
General information about the PCB is provided
below:
- Finished board thickness: .062 ± 10% – necessary
for socket
- Copper weight: 1 oz start internal, 1/2 oz start
external
- Laminate material: FR4 Polyclad 370 or
equivalent
A four layer stack-up was used for the
TUSB2E11EVM.
Drill notes on board stack up to account for the
small BGA breakout:
- L1 – L2 (laser drill) used for small pitch BGA
break out
- L2 – L3 (mechanical drill) completes the small
pitch BGA breakout
- L3 – L4 (laser drill) for VPP