SLLU229 May   2022 TUSB2E11

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2EVM Quick Setup Instructions
  5. 3EVM Configuration Using Jumpers
    1. 3.1 Default EVM Configuration
    2. 3.2 EVM Power Configuration
      1. 3.2.1 Power Options
      2. 3.2.2 Host Mode
      3. 3.2.3 Device Mode – Self Powered
      4. 3.2.4 Device Mode – Bus Powered
    3. 3.3 TUSB2E11 Functional Modes
      1. 3.3.1 I2C Mode
      2. 3.3.2 GPIO Mode
      3. 3.3.3 UART Mode
  6. 4TUSB2E11EVM Internal Lab Use Only
  7. 5Layout Notes
  8. 6Schematic
  9. 7Bill of Materials

EVM Configuration Using Jumpers

Table 3-1 lists the headers provided for configuration of the TUSB2E11 by default.

Table 3-1 TUSB2E11 Configuration Pins
Reference Designator JMP Control Configuration
J1 [1, 2] VBUS Enable USB VBUS
J2 [1, 2] and J7 [1, 2] SDA. SCL Enable I2C Mode
J3 [1, 2] UART Enable repeater mode
J12 – install 5 V to VBUS Enable 5 V to VBUS
J13, J14 – install 3.3 V Enable 3.3 V LDO
J15, J16 – install 1.8 V Enable 1.8 V LDOs