SLLU229 May 2022 TUSB2E11
As noted earlier, the TUSB2E11EVM can configured to be either wall powered from a 5 V source connected to J11 or bus powered through the USB connector, J9. The 5 V wall power supply from CUI, Digikey# 102-3584-N, or similar can be used.