The TRS3232RGTEVM is an evaluation module for the TRS3232 and TRSF3232 devices, normal and high-speed RS-232 transceivers.
Any application that needs short range point-to-point full duplex data communications with hardware flow control.
The TRS3232RGTEVM is an evaluation module for the TRS3232 and TRSF3232 devices, normal and high-speed RS-232 transceiver. The module enables device evaluation using the installed DB9 connector and headers. The board interfaces data and controls CMOS logic levels on the headers to RS-232 levels supporting data [RX, TX] channels and flow control [RTS, CTS] channels on the DB9 connector.