SLLU324A February   2019  – April 2021 ISOW1412

 

  1.   Trademarks
  2. 1Introduction
  3. 2Functional Block Diagram and Device Pin Configuration of ISOW1412
    1. 2.1 Functional Block Diagram and Device Pin Configuration
  4. 3EVM Schematic
  5. 4EVM 3D Diagram and PCB Layout
  6. 5Bill of Materials
  7. 6EVM Setup and Operation
  8. 7Support Resources

Bill of Materials

Section 5 shows the bill of materials for ISOW1412DFMEVM.

Table 5-1 Bill of Materials

Item

Designator

Description

Manufacturer

Part Number

1

C1, C4, C11, C16, C22, C23

CAP, CERM, 10 µF, 35 V, ±10%, X5R, 0805

MuRata

GRM21BR6YA106KE43L

2

C2, C5, C12, C17, C21, C24

CAP, CERM, 1 µF, 50 V, ±10%, X5R, 0603

MuRata

GRM188R61H105KAALD

3

C3, C7, C25

CAP, CERM, 0.1 µF, 16 V,±10%, X7R, 0402

Walsin

CL05B104KO5NNNC

4

C6, C20

CAP, CERM, 0.01 µF, 50 V,±10%, X7R, 0402

Walsin

0402B103K500CT

5

C8

CAP, CERM, 1000 pF, 100 V, ±10%, X7R, 0603

MuRata

GRM188R72A102KA01D

6

C9, C14

CAP, CERM, 47 µF, 16 V,±10%, X5R, 1210

MuRata

GRM32ER61C476KE15K

7

C10, C15

CAP, CERM, 1 uF, 25 V, ±10%, X5R, 0603

MuRata

GRM188R61E105KA12D

8

C13, C18

CAP, CERM, 0.1 µF, 25 V, ±5%, X7R, 0603

AVX

06033C104JAT2A

9

C19

CAP 100pF 16V ±1% 0603 (1608 Metric) Thickness 1mm SMD

06033C101KAT2A

10

C26, C27

CAP, CERM, 390 pF, 50 V, ±10%, X7R, 0603

MuRata

GRM188R71H391KA01D

11

DS1, DS2, DS3

LED Uni-Color Green, 100 mW, 5 V, -55 to 85 degC, 2-Pin SMD, RoHS, Tape and Reel

LTST-C190GKT

12

H1, H2, H3, H4

Bumpon, Hemisphere, 0.44 X 0.20, Clear

3M

SJ-5303 (CLEAR)

13

J1, J8

Header, 2.54mm, 2x2, Gold, SMT

Samtec

TSM-102-01-L-DV

14

J2

Header, 2.54mm, 3x2, Gold, SMT

Wurth Elektronik

61000621121

15

J3, J4, J7

Terminal Block Receptacle, 3x1, 3.81mm, TH

Phoenix Contact

1727023

16

J5, J6

Conn Term Block, 2POS, 3.5mm, TH

Phoenix Contact

1751248

17

L1, L6

Ferrite Bead, 600 ohm @ 100 MHz, 1 A, 0603

Wurth Elektronik

782633601

18

L4, L5

Ferrite Bead, 330 ohm @ 100 MHz, 0.7 A, 0402

TDK

MPZ1005S331ETD25

19

LBL1

Thermal Transfer Printable Labels, 0.650

Brady

THT-14-423-10

20

P1

Samtec

TSW-102-26-T-S

21

P2, P3, P5, P6, P7, P8

Samtec

TSW-103-07-F-S

22

R1

RES, 16.5 k, 1%, 0.1 W, 0603

Yageo

RC0603FR-0716K5L

23

R2

RES, 12.7, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

Vishay-Dale

CRCW060312R7FKEA

24

R5, R6

RES SMD 240 OHM 1% 1/10W 0603

Yageo

RC0603FR-07240RL

25

R8, R9

RES SMD 732 OHM 1% 1/10W 0603

Yageo

RC0603FR-07732RL

26

R7, R10

RES SMD 390 OHM 1% 1/10W 0603

Yageo

RC0603FR-07390RL

27

R11

RES SMD 100 OHM 1% 1/10W 0603

Yageo

RC0603FR-07100RL

28

R12, R16, R20, R22

RES, 910, 1%, 0.1 W, 0603

Yageo

RC0603FR-07910RL

29

R21,

RES, 120, 1%, 0.4 W, 0805

Rohm

ESR10EZPF1200

30

R27 RES, 120, 1%, 0.4 W, 0805 DNI DNI

31

R13, R15, RES, 59, 1%, 0.1 W, 0603 Yageo RC0603FR-0759RL

32

R17, R18, R19

RES, 4.7k, 1%, 0.1 W, 0603

Yageo

RC0603FR-074K7L

33

R23, R24, R25, R28, R29

RES, 49.9, 1%, 0.1 W, 0603

DNI

DNI

34

R30

RES, 200 k, 1%, 0.1 W, 0603

Yageo

RC0603FR-07200KL

35

R31, R32, R33, R34, R35

RES, 0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

Stackpole Electronics Inc

RMCF0603ZT0R00

36

SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7, SH-J8, SH-J9

Shunt, 100mil, Gold plated, Black

Samtec

SNT-100-BK-G

37

TP1, TP2, TP9, TP10, TP11, TP12

Test Point, Red, Through Hole, RoHS, Bulk

5010

38

TP3, TP4, TP6, TP7, TP8

Test Point, Multipurpose, Black, TH

Keystone

5011

39

U1

Linear Technology

LTC6908IS6-1#TRMPBF

40

U2, U3

3/4 Pin 500mA Adjustable Positive Voltage Regulator, DCY0004A (SOT-223-4)

Texas Instruments

LM317MDCY

41

U4

Reinforced 5-kVRMS Isolated RS-485/RS-422 Transceiver With Integrated Low Emissions DC-DC Converter

Texas Instruments

ISOW1412DF