SLLU326A May 2022 – June 2022 TLIN1431-Q1
Table 3-1, Table 3-2, and Table 3-3 list all the jumpers, headers, connectors, test points, and switches on the TLIN1431EVM and explain the functions of each of these components.
Designator | Function |
---|---|
J1 |
Connector for WDT/CLK, with adjacent VCC and GND pins for WDT triggering, or GND referencing for CLK function. |
J2 |
Connector for WKRQ/INH as described in Section 2.1.2. |
J3 |
Connector for EN/nINT, with adjacent pull-up to VCC and GND pins for interfacing the enable/interrupt pin. |
J4 |
Generic output connector with multiple board signals connected. Pins 4-7, which are SPI communication pins in SPI mode, are separated column-wise from the other signals on J4. The non-signal pins are connected to GND. |
J5 |
Connector for PIN/nCS, which is used to configure the startup mode of the TLIN1431-Q1 as described in Section 2.1.1 and operates as chip-select in SPI mode. |
J6 & J7 |
Channel expansion output as described in Section 2.4. |
J8 |
TXD and RXD connection as described in Section 2.9. |
J9 |
Terminal block connector for LIMP. |
J10 |
Commander node selector, as described in Section 2.2. |
J11 |
Banana jack connector for the VBAT and GND supplies for the device. |
J13 |
Connector for VBAT and VSUP. |
J14 & J15 |
Configuration connectors for pull-up on WAKE pin, as described in Section 2.3. |
J16 |
LIN output with adjacent VBAT and GND pins. |
J17 |
RXD pull-up selector, as described in Section 2.9. |
J18 |
Pull-down connector for LIMP. Connect a shunt to apply a 100 kΩ pull-down on the LIMP pin. |
J21 |
GND connection rail. |
Designator | Function |
---|---|
TP1 |
Test point for WAKE (HV) |
TP2 |
Test point for LIMP (HV) |
TP3 |
Test point for VSUP (HV) |
TP4 |
Test point for VCC |
TP5 |
Test point for VBAT (HV) |
TP6-TP14 |
GND connections |
TP15 |
Test point for WKRQ/INH (HV possible) |
TP16 |
Test point for HSS (HV) |
TP17 |
Test point for nRST |
TP19 |
Test point for nWDR/SDO |
TP20 |
Test point for PV |
TP22 |
Test point for WDT/CLK |
TP23 |
Test point for PIN/nCS |
TP24 |
Test point for TXD |
TP25 |
Test point for RXD |
Designator | Function |
---|---|
S1 |
Push-button switch for WAKE interfacing, only active if J14 and J15 are appropriately connected as described in Section 2.3. |
S2 |
Push-button switch for applying a strong pull-down to nRST as described in Section 2.6. |