SLLU341
July 2022
TMDS1204
Abstract
Trademarks
1
Overview
1.1
What is the TMDS1204 EVM?
1.2
What is Included in the TMDS1204EVM?
1.3
What Does the EVM Look Like?
2
Hardware Configuration
2.1
Power
2.2
Enable or Reset
2.3
Configuration Jumpers
2.4
Rx EQ Configuration
2.5
HPD Snoop Option
2.6
Local I2C Access
3
Quick Start Guide
4
Schematics
16
17
18
19
20
21
22
23
5
References
Figure 4-7
3.3 V Regulator