SLLU342 May 2022 TCAN1462-Q1
All key I/O and supply GND functions are brought to this header. It may be used on either interface to test equipment or a short cable could be made to connect to an existing customer-application board with a CAN controller.
Pin | Connection | Description |
---|---|---|
2 |
STB |
Pin 8 of transceiver, normally
used to enable/disable standby mode |
4 |
TXD | Pin 1 of transceiver, TXD (transmit data) |
6 |
RXD |
Pin 4 of transceiver, RXD (receive data) |
8 |
VCC |
Pin 3 of transceiver, VCC |
10 |
VIO |
Pin 5 of transceiver, supports
level-shifiting functions of devices with VIO pins |
1 | GND | Pin 2 of transceiver, GND |
3 | ||
5 | ||
7 | ||
9 |
This header is arranged to provide a separate ground for each signal pair (TXD/GND and RXD/GND). If the EVM is being used with lab equipment, connect separate cables to these main points via simple 2-pin header connectors. If connecting the board to a processor-based system, connect a single cable with all power and signals via a 10-pin header cable to this port.