SLLU342 May 2022 TCAN1462-Q1
TI offers a broad portfolio of high speed (HS) CAN, CAN FD, and CAN SIC transceivers compatible with the ISO11898-2 high speed CAN standards. These include 5-V VCC only, 3.3-V VCC only, 5-V VCC with I/O level shifting and galvanic-isolated CAN transceivers. These CAN transceiver families include product mixes with varying features such as low-power standby modes with and without wake up, silent modes, loop back, and diagnostic modes.
The TI CAN EVM helps designers evaluate the operation and performance of various TI CAN transceivers in normal and SiC networks in accordance with CIA 601-4. It also provides bus termination, bus filtering, and protection concepts. The CAN transceivers are easily configured by the customer for the TCAN1042/51, TCAN1044(A)/57(A), and TCAN1462. Jumper settings, simple soldering tasks, and replacement of standard components are configured as needed. A separate EVM is available for the galvanic-isolated CAN transceiver family.