SLLU363 may 2023 MCF8315A
Follow below recommendations if the motor stalls or gets locked in closed loop when the motor is overloaded.
Increase lock detection current threshold [LOCK_ILIMIT]
MCF8315A provides options to either latch LOCK_LIMIT fault or auto retry for [AUTO_RETRY_TIMES] after every [LCK_RETRY] seconds. This can be configured in [LOCK_ILIMIT_MODE]. We have defaulted the auto retry time and lock retry.