SLLU367 july 2023 ISO1228
Table 4-1 lists the bill of materials (BOM) for this EVM.
Item | Designator | Description | Part Number | Manufacturer | Quantity |
---|---|---|---|---|---|
1 | C1 | CAP, CERM, 4.7 uF, 50 V, +/- 10%, X6S, 0805 | C2012X6S1H475K125AC | TDK | 1 |
2 | C2 | CAP, CERM, 1000 pF, 50 V, +/- 10%, X7R, 0805 | C0805C102K5RAC7800 | Kemet | 1 |
3 | C11, C13 | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603 | C0603C104K5RAC7867 | Kemet | 2 |
4 | C12 | CAP, CERM, 1 µF, 50 V,+/- 10%, X7R, 0805 | CL21B105KBFNFNE | Samsung | 1 |
5 | D9, D10, D11, D12, D13, D14, D15, D16 | LED, Green, SMD | 150060VS75000 | Wurth Elektronik | 8 |
6 | D17 | Diode, TVS, Bi, 28 V, 45.4 Vc, 400 W, 8.8 A, SMA (non-polarized) | SMAJ28CA | Littelfuse | 1 |
7 | H1, H2, H3, H4 | Bumpon, Hemisphere, 0.44 X 0.20, Clear | SJ-5303 (CLEAR) | 3M | 4 |
8 | J1, J6 | Conn Term Block, 2POS, 3.5mm, TH | 1751248 | Phoenix Contact | 2 |
9 | J2 | Terminal Block,10x1, 2.54mm, TH | 1725737 | Phoenix Contact | 1 |
10 | J3 | Header(Shrouded), 2.54mm, 5x2, Gold, TH | AWHW 10G-0202-T | Assman WSW Components | 1 |
11 | J4, J7, J9, J10 | Header, 2.54mm, 3x1, Gold, SMT | TSM-103-01-L-SV-P-TR | Samtec | 4 |
12 | J5 | Connector Header Surface Mount 12 position 0.100" (2.54mm) | GBC12SABN-M30 | Sullins | 1 |
13 | J8 | Header, 100mil, 2x1, Gold, TH | TSW-102-07-G-S | Samtec | 1 |
14 | LBL1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | THT-14-423-10 | Brady | 1 |
15 | R1, R2, R3, R4, R5, R6, R7, R8, R9 | RES, 1.00 k, 1%, 0.25 W, AEC-Q200 Grade 1, 1.4x3.6mm | SMM02040C1001FB300 | Vishay Draloric | 9 |
16 | R10, R11, R12, R13, R14, R15, R16, R17 | RES, 16 k, 5%, 0.1 W, 0603 | RC0603JR-0716KL | Yageo | 8 |
17 | R18 | RES, 0, 5%, 0.1 W, 0603 | RC0603JR-070RL | Yageo | 1 |
18 | R19 | RES, 4.7 k, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 | ERJ-6GEYJ472V | Panasonic | 1 |
19 | R20, R21 | RES, 4.7 k, 5%, 0.1 W, 0603 | CR0603-JW-472ELF | Bourns | 2 |
20 | TP1, TP3, TP16, TP19, TP20 | Test Point, Red, Through Hole, RoHS, Bulk | 5010 | Keystone | 5 |
21 | TP2, TP4, TP5, TP17, TP18, TP23 | Test Point, Multipurpose, Black, TH | 5011 | Keystone Electronics | 6 |
22 | TP6, TP7, TP8, TP9, TP10, TP11, TP12, TP13, TP14, TP15, TP21, TP22 | Test Point, Miniature, SMT | 5015 | Keystone Electronics | 12 |
23 | U1 | Eight-Channel Isolated Digital Input with Current Limit and Diagnostics | ISO1228DFB | Texas Instruments | 1 |
24 | C3, C4, C5, C6, C7, C8, C9, C10 | CAP, CERM, 1200 pF, 50 V, +/- 10%, X7R, 0805 | 08055C122KAT2A | AVX | 0 |
25 | D1, D2, D3, D4, D5, D6, D7, D8 | Diode, TVS, Bi, 28 V, 45.4 Vc, 400 W, 8.8 A, SMA (non-polarized) | SMAJ28CA | Littelfuse | 0 |