SLLU367
july 2023
ISO1228
1
Description
Features
4
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Pin Configuration of the ISO1228
2.2
EVM Board Block Diagram and Image
2.3
EVM Setup and Operation
2.3.1
EVM Jumper Settings
3
Hardware Design Files
3.1
Schematics
3.2
PCB Layouts
3.3
Bill of Materials
2.1
Pin Configuration of the
ISO1228
Figure 3-1
shows the
ISO1228
pin configuration in an
38 pin SSOP
package.
Figure 2-1
ISO1228
Isolated Digital-Input Receiver Pin Configuration