SLLU367
july 2023
ISO1228
1
Description
Features
4
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Pin Configuration of the ISO1228
2.2
EVM Board Block Diagram and Image
2.3
EVM Setup and Operation
2.3.1
EVM Jumper Settings
3
Hardware Design Files
3.1
Schematics
3.2
PCB Layouts
3.3
Bill of Materials
3
Hardware Design Files