SLLU367 july 2023 ISO1228
This user’s guide describes the evaluation module (EVM) for the ISO1228 isolated digital-input receiver. This EVM allows designers to evaluate device performance for fast development and analysis of isolated systems. The EVM supports evaluation of the ISO1228 SSOP package device, which helps the user to evaluate 8 channels that can be configured for IEC 61131-2 Type 1, 2, or 3 sinking digital inputs.