SLLU367 july 2023 ISO1228
This evaluation module contains one PCB evaluation board containing one ISO1228 device with a default configuration for Type 1 or Type 3 digital inputs. The major components of the ISO1228 evaluation module are:
To demonstrate functionality of the ISO1228, TI recommends the following (not included):