SLLU378 April 2024 TUSB564-Q1
The TUSB564-Q1 is a VESA USB Type-C alt mode redriving switch supporting USB 3.1 data rates up to 5Gbps and DisplayPort 1.4 up to 8.1Gbps for upstream facing port (sink). The device is used for UFP_D pin assignments C, D, and E from the VESA DisplayPort alt mode on USB Type-C standard.