SLLU378 April 2024 TUSB564-Q1
Table 3-1 lists the headers provided for the configuration of the TUSB564 by default. The configuration settings need to be optimized depending on the amount of loss of each channel in the system. The EVM is configured to GPIO mode by default. If I2C configuration is desired, then the JMP7 (I2C_EN) shunt must be changed.
Designator | Jumper Control | Default Configuration |
---|---|---|
JMP1 | Downstream EQ1 | Shunt on pin 3 - 4 (R) |
JMP2 | Downstream EQ0 | Shunt on pin 3 - 4 (R) |
JMP3 | Upstream SSEQ1 | Shunt on pin 3 - 4 (R) |
JMP4 | Upstream SSEQ0 | Shunt on pin 3 - 4 (R) |
JMP5 | DP EQ1 | Shunt on pin 5 - 6 (0) |
JMP6 | DP EQ0 | Shunt on pin 1 - 2 (1) |
JMP7 | I2C_EN | Shunt on pin 5 - 6 (0) |
J1 | FLIP | No Shunt |
J2 | CTL0 | No Shunt |
J3 | CTL1 | No Shunt |
J4 | EN | Shunt on pin 1 - 2 (VCC) |
J5 | POWER | VBUS → VBUS_DS |
J10 | VCC | Shunt |