SLLU387
August 2024
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Quick Start Guide
2.2
Hardware Setup
2.3
Hardware Connections Overview – MCF8315RRYEVM
2.4
Connection Details
2.5
MSP430FR2355 Microcontroller
2.6
LED Lights
2.7
User-Configurable Settings
3
Software
3.1
Firmware and GUI Application
3.2
Downloading and Running Motor Studio
3.3
Downloading Code Composer Studio and Importing GUI Firmware Code
3.4
Using eZ-FET to Program the Onboard MSP430FR2355
4
Hardware Design Files
4.1
Schematics
4.1.1
Main Supply and Pi Filter
4.1.2
Connectors and Interface
4.1.3
USB to UART
4.1.4
MCU Programming and Debug
4.1.5
MSP430FR2355 MCU
4.1.6
MCF8315 3-Phase Sensorless FOC Integrated Driver
4.1.7
Buck Regulator
4.1.8
Status LEDs
4.1.9
Switches and Speed Input
4.2
PCB Layouts
4.3
Bill of Materials (BOM)
5
Additional Information
5.1
Trademarks
3.2
Downloading and Running Motor Studio
Connect the MCF8315RRYEVM as described in
Section 2.2
.
Download the latest version of the
Motor Studio GUI
.
Once the Motor Studio GUI is installed, run the Motor Studio GUI application.
Click the red
Setup Now
button under
Hardware Setup
on the bottom right side of the window.
After setting up the hardware settings of the MCF8315RRYEVM, click on the
Quick Spin
option to begin configuring the device.
Figure 3-1
Motor Studio GUI MCF8315C Home Page