SLOU579 August 2024 TSD5402-Q1
The PWM switching frequency is I2C programmable. The two f(SW) options are 400kHz and 500kHz. Programming the frequency in control register 0x03 is by the GUI. By default, f(SW) is 400kHz.