SLOU579 August   2024 TSD5402-Q1

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Overview
    2. 2.2 Setup
    3. 2.3 Interfaces
    4. 2.4 Settings Via I2C
      1. 2.4.1 TSD5402-Q1 Gain
      2. 2.4.2 TSD5402-Q1 PWM Switching Frequencies
      3. 2.4.3 TSD5402-Q1 Power Guard Protection Circuitry
  9. 3Software
    1. 3.1 Software Overview
      1. 3.1.1 PurePath™ Console 3 (PPC3) Access and Description
      2. 3.1.2 Using the PPC3 Plugin
  10. 4Hardware Design Files
    1. 4.1 TSD5402Q1EVM Schematics
    2. 4.2 TSD5402Q1EVM PCB Layouts
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks

TSD5402-Q1 Gain

The gain setting for the device is I2C programmable. The four gain options are 20dB, 26dB, 32dB, and 36dB. Set the gain by modifying I2C control register 0x03. By default, the gain is 26dB.