SLOU579 August   2024 TSD5402-Q1

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Overview
    2. 2.2 Setup
    3. 2.3 Interfaces
    4. 2.4 Settings Via I2C
      1. 2.4.1 TSD5402-Q1 Gain
      2. 2.4.2 TSD5402-Q1 PWM Switching Frequencies
      3. 2.4.3 TSD5402-Q1 Power Guard Protection Circuitry
  9. 3Software
    1. 3.1 Software Overview
      1. 3.1.1 PurePath™ Console 3 (PPC3) Access and Description
      2. 3.1.2 Using the PPC3 Plugin
  10. 4Hardware Design Files
    1. 4.1 TSD5402Q1EVM Schematics
    2. 4.2 TSD5402Q1EVM PCB Layouts
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks

Bill of Materials

Table 4-1 Bill of Materials (BOM)
Designator Qty Value Description

Package Reference

Part Number Manufacturer

C1, C2, C3, C4, C5, C6, C7, C8, C9, C10, C11, C12, C14, C15, C16, C17, C18, C19, C20, C21, C22, C23, C24, C25, C26, C27, C28, C29, C30, C32, C35, C36, C37, C38, C39

35

0.1uF

CAP, CERM, 0.1uF, 16V, +/- 10%, X7R, 0402

402

GRM155R71C104KA88D

MuRata

C13

1

1uF

CAP, CERM, 1uF, 6.3V, +/- 20%, X7R, 0402

402

GRM155R70J105MA12D

MuRata

C31

1

0.01uF

CAP, CERM, 0.01uF, 10V, +/- 10%, X7R, 0402

402

0402ZC103KAT2A

AVX

C33

1

2.2uF

CAP, CERM, 2.2uF, 10V, +/- 10%, X7R, 0603

603

GRM188R71A225KE15D

MuRata

C34

1

470pF

CAP, CERM, 470pF, 50V,+/- 5%, C0G, AEC-Q200 Grade 1, 0402

402

GRT1555C1H471JA02D

MuRata

C40, C41

2

0.01uF

CAP, CERM, 0.01uF, 50V, +/- 5%, X7R, 0603

603

C0603C103J5RACTU

Kemet

C42, C47

2

1uF

CAP, CERM, 1uF, 35V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603

603

CGA3E1X7R1V105K080AC

TDK

C43

1

330uF

CAP, AL, 330uF, 25V, +/- 20%, 0.075 ohm, TH

CAP, 10x16mm

UBT1E331MPD1TD

Nichicon

C44, C56, C58, C59

4

0.1uF

CAP, CERM, 0.1uF, 25V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603

603

CGA3E2X7R1E104K080AA

TDK

C45

1

10uF

CAP, CERM, 10uF, 25V, +/- 10%, X7R, 1206

1206

GRM31CR71E106KA12L

MuRata

C46, C50

2

0.22uF

CAP, CERM, 0.22uF, 25V, +/- 10%, X7R, 0603

603

GRM188R71E224KA88D

MuRata

C48, C53

2

1uF

CAP, CERM, 1µF, 50V,+/- 10%, X7R, AEC-Q200 Grade 1, 0805

805

GCM21BR71H105KA03K

MuRata

C49, C51

2

470pF

CAP, CERM, 470pF, 250V, +/- 10%, X7R, 0603

603

GRM188R72E471KW07D

MuRata

C52

1

1uF

CAP, CERM, 1uF, 25V, +/- 10%, X7R, 0805

805

GRM219R71E105KA88D

MuRata

C54, C55

2

4.7uF

CAP, CERM, 4.7µF, 25V,+/- 10%, X7R, AEC-Q200 Grade 1, 1206

1206

GCM31CR71E475KA55L

MuRata

C57

1

2200pF

CAP, CERM, 2200pF, 100V, +/- 10%, X7R, 0603

603

06031C222KAT2A

AVX

C60, C61, C62

3

22uF

CAP, CERM, 22uF, 10V, +/- 20%, X5R, 0603

603

C1608X5R1A226M080AC

TDK

C63

1

0.1uF

CAP, CERM, 0.1uF, 50V, +/- 10%, X7R, 0402

402

C1005X7R1H104K050BB

TDK

C64

1

10uF

CAP, CERM, 10uF, 10V, +/- 20%, X7R, 0603

603

GRM188Z71A106MA73D

MuRata

D1

1

Red

LED, Red, SMD

Red 0805 LED

LTST-C170KRKT

Lite-On

D2

1

Green

LED, Green, SMD

0805 LED

LTST-C171GKT

Lite-On

D3

1

Blue

LED, Blue, SMD

LED_0603

150060BS75000

Wurth Elektronik

FB1

1

600 ohm

Ferrite Bead, 600 ohm at 100MHz, 2A, 0805

805

MPZ2012S601AT000

TDK

H1, H2, H3, H4

4

MACHINE SCREW PAN PHILLIPS M3

M3 Screw

RM3X8MM 2701

APM HEXSEAL

H5, H6, H7, H8

4

Standoff, Hex, 12mm, M3, Aluminum

Aluminum M3 12mm Hex Standoff

24434

Keystone

J1

1

Receptacle, 50mil, 6x1, Gold, R/A, TH

6x1 Receptacle

LPPB061NGCN-RC

Sullins Connector Solutions

J2

1

Terminal Block, 3.5mm Pitch, 7x1, TH

24x.5x8.2x6.5mm

ED555/7DS

On-Shore Technology

J3

1

Connector, Receptacle, Micro-USB Type AB, R/A, Bottom Mount SMT

5.6x2.5x8.2mm

475890001

Molex

L1, L2

2

47uH

Inductor, Shielded, Powdered Iron, 47uH, 0.39A, 2.3 ohm, AEC-Q200 Grade 1, SMD

SMD, 2-Leads, Body 3x3mm

78438335470

Wurth Elektronik

L3

1

10uH

Inductor, Shielded E Core, Ferrite, 10µH, 7.2A, 0.01081 ohm, AEC-Q200 Grade 3, SMD

SER1360

SER1360-103KLB

Coilcraft

L4

1

2.2uH

Inductor, Multilayer, Ferrite, 2.2uH, 1.3A, 0.08 ohm, SMD

SMD, Body 2.5x2mm, Height 1.2mm

LQM2HPN2R2MG0L

MuRata

R1

1

1.00k

RES, 1.00 k, 1%, 0.0625 W, 0402

402

RC0402FR-071KL

Yageo America

R2, R3

2

0

RES, 0, 5%, 0.063 W, 0402

402

RC0402JR-070RL

Yageo America

R4, R5, R6, R7, R22

5

47.0k

RES, 47.0 k, 1%, 0.0625 W, 0402

402

RC0402FR-0747KL

Yageo America

R8

1

4.75

RES, 4.75, 1%, 0.1 W, 0603

603

RC0603FR-074R75L

Yageo

R9, R11

2

10.0k

RES, 10.0 k, 1%, 0.1 W, 0402

402

ERJ-2RKF1002X

Panasonic

R10

1

680

RES, 680, 1%, 0.1 W, 0603

603

RC0603FR-07680RL

Yageo

R12

1

0

RES, 0, 5%, .05 W, AEC-Q200 Grade 0, 0201

201

ERJ-1GN0R00C

Panasonic

R13

1

43.2

RES, 43.2, 1%, 0.1 W, 0603

603

RC0603FR-0743R2L

Yageo

R14, R15, R19, R20

4

10.0k

RES, 10.0 k, 1%, 0.05 W, 0201

201

RC0201FR-0710KL

Yageo America

R16, R17

2

33.2

RES, 33.2, 1%, 0.05 W, 0201

201

RC0201FR-0733R2L

Yageo America

R18

1

25.5k

RES, 25.5 k, 1%, 0.05 W, 0201

201

RC0201FR-0725K5L

Yageo America

R21

1

51.0k

RES, 51.0 k, 1%, 0.05 W, 0201

201

RC0201FR-0751KL

Yageo America

R23, R24

2

49.9k

RES, 49.9 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805

805

CRCW080549K9FKEA

Vishay-Dale

R25, R26, R29, R31

4

4.70k

RES, 4.70 k, 1%, 0.1 W, 0603

603

RC0603FR-074K7L

Yageo

R27, R28

2

5.6

RES, 5.6, 5%, 0.125 W, AEC-Q200 Grade 0, 0805

805

CRCW08055R60JNEA

Vishay-Dale

R30, R32

2

499

RES, 499, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

603

CRCW0603499RFKEA

Vishay-Dale

R33

1

66.5k

RES, 66.5 k, 1%, 0.1 W, 0603

603

RC0603FR-0766K5L

Yageo

R34

1

100k

RES, 100 k, 1%, 0.1 W, 0603

603

RC0603FR-07100KL

Yageo

S1, S2

2

SWITCH TOGGLE SPDT 0.4VA 28V

6.8x23.1x8.8mm

B12AP

NKK Switches

U1

1

XCore XEF Microcontroller IC 32-Bit 16-Core 2000MIPs 2MB (2M x 8) FLASH 128-TQFP (14x14)

TQFP128

XEF216-512-TQ128-C20A

XMOS

U2

1

Programmable 1-PLL VCXO Clock Synthesizer with 2.5V or 3.3V LVCMOS Outputs, PW0014A (TSSOP-14)

PW0014A

CDCE913PWR

Texas Instruments

U3

1

Dual-Bit Dual-Supply Bus Transceiver, DQM0008A (X2SON-8)

DQM0008A

SN74AVC2T244DQMR

Texas Instruments

U4

1

Enhanced Product Dual Buffer/Driver with Open-Drain Output, DCK0006A (SOT-SC70-6)

DSF0006A

SN74LVC2G07DSFR

Texas Instruments

U5

1

Single-Channel Ultra-Small Adjustable Supervisory Circuit With Active-High Open-Drain Output, DRY0006A (USON-6)

DRY0006A

TPS3897ADRYR

Texas Instruments

U6

1

8W High-Efficiency Automotive Sensor Driver Amplifier with Integrated Protections and I2C Diagnostics

HTSSOP16

TSD5402QPWPRQ1

Texas Instruments

U7

1

500mA, 25V, Linear Voltage Regulators, DCY0004A (SOT-223-4)

DCY0004A

UA78M33CDCYR

Texas Instruments

U8

1

1A High Efficiency Step-Down Converter in SOT23-5 Package, DBV005A, DBV0005A (SOT-5)

DBV0005A

TLV62568DBVR

Texas Instruments

U9

1

Single Output LDO, 400mA, Adj.(1.2 to 5.5V), Cap free, Low Noise, Reverse Current Protection, DBV0005A (SOT-23-5)

DBV0005A

TPS73618DBVR

Texas Instruments

Y1

1

24MHz XO (Standard) HCMOS, LVCMOS Oscillator approx. 2.25V - 3.63V - 4-SMD, No Lead

SMT_OSC_2MM0_1MM6

SIT1602BC-71-XXN-24.000000

SiTime