This section describes the setup and start up procedure for the TSD5402Q1EVM. Have the equipment and accessories listed previously in this document available.
- On the desktop or laptop PC running Windows, open the PPC3
GUI.
- Connect 14.4 VDC Power Supply Unit(PSU) to TSD5402Q1EVM via the
J2 screw-in terminal block connector.
- Connect the input signal source and output loads to
TSD5402Q1EVM via the J2 screw-in terminal block connector.
- Connect micro-USB cable from PC to the EVM
- Set the switches (STANDBY, MUTE) to normal positions.
- Turn on the power supply.
- Analog signal source: this can be the analog test equipment or
arbitrary signal generator.
- At this point, 3.3V LED, and USB-LOCK LED are on.
- On the PPC3 window, launch TSD5402 plugin.
- The load can now be driven by the analog input signal.