SLPU009 February 2022 JFE150
Monitor the EVM output by using the BCN connector labeled Vout or the test point labeled Vout. Resistor R6 is used as an isolation resistor on OPA202 output to improve circuit stability while driving high capacitive loads greater than 1 nF. Resistor R6 can be removed if no capacitive load drive is required.