SLUAA69 July   2020  – MONTH  TPS548D22

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 LED Driver Methods
    2. 1.2 Power Supply Solutions for Common-Cathode LED Display
  3. 2Principle of Synchronous Buck with Sinking Current Application
  4. 3 Design Considerations and Analysis
    1. 3.1 Choose an IC with Sufficient Current Sinking
    2. 3.2 Choose IC Supporting Negative OCP
    3. 3.3 Choose an IC Supporting Pre-Bias Startup
    4. 3.4 Analysis of System Startup
  5. 4 TI Devices and Functionalities
    1. 4.1 Negative OCP Functionality
    2. 4.2 Hiccup Mode and Latch-off Mode
    3. 4.3 UVP and OVP Functionality
  6. 5 TI Solution
  7. 6 Bench Test and Result
    1. 6.1 Bench Test Configuration
    2. 6.2 Startup Waveforms and Behaviors Analysis Overview
    3. 6.3 Startup Waveforms and Behaviors Analysis at the First OVP
    4. 6.4 Startup Waveforms and Behaviors Analysis after the First OVP
    5. 6.5 Waveforms and Behaviors Analysis of Startup Solution with Lazy Loading
  8. 7 Conclusion
  9. 8References

Choose IC Supporting Negative OCP

Negative OCP functionality allows a circuit to have the ability to react to an OCP event in a sinking current case as a positive OCP in a sourcing current case. Most TI devices based on low-side MOSFET on-resistance (RDS (on)) sensing have negative OCP levels with the same magnitude as positive OCP. This is realized by OCP comparator and zero crossing detection circuits as discussed in Negative OCP Functionality.