SLUAAL6 august   2023 TPS51383 , TPS51386

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Suggested Point-of-Load Designs
  5. 2Light Load Efficiency and Low Quiescent Current with TPS51383
  6. 3Voltage Identification Capability with TPS51215A
  7. 4Fast Load Transient Response with D-CAP3 and D-CAP2 Control
  8. 5Small IC Packaging
  9. 6Summary
  10. 7References

Abstract

Notebook, desktop, and industrial computers serve to improve business continuity, enhance consumer entertainment, and streamline industrial process control. Texas Instruments provides performance power-management designs for these applications to improve performance and extend battery life. Advanced processors and platforms, such as the Intel® Raptor Lake micro-architecture, need point-of-load (POL) designs for memory, low-power CPU rails, and 3.3 V and 5 V rail requirements from an array of rechargeable batteries, or a 12 V input bus. This document intends to highlight DC/DC converters and describe their features addressing general Raptor Lake power requirements. For specific information about Intel processors and their power requirements, log on to the Intel Resource and Design Center. Contact TI for information about multiphase controllers and power stages designed specifically for the Intel Mobile Voltage Positioning (IMVP) requirements.