SLUSDD4B April 2019 – December 2020
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage, low-impedance source(1) | 30 | V | ||
VI | Input voltage (VFB, ISENSE) | –0.3 | 6.3 | V | |
Supply current | Self limiting | ||||
IO | Output current | ±1 | A | ||
Error amplifier output sink current | 10 | mA | |||
Output energy (capacitive load) | 5 | μJ | |||
PD | Power dissipation (TA = 25°C) | 1 | W | ||
Tlead | Lead temperature (soldering, 10 s) | 300 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |