SLUSDE1E September 2018 – November 2024 UCC21540 , UCC21540A , UCC21541 , UCC21542
PRODUCTION DATA
PARAMETER | TEST CONDITIONS (DWK) | SIDE | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
IS | Safety output supply current | θJA =
74.1°C/W,
VVDDA/B = 12 V, TJ = 150°C, TA
= 25°C See Figure 6-4 |
DRIVER A, DRIVER B | 66 | mA | ||
PS | Safety supply power | θJA =
74.1°C/W,
VVCCI = 5.5 V, TJ = 150°C, TA =
25°C See Figure 6-5 |
INPUT | 50 | mW | ||
DRIVER A | 800 | ||||||
DRIVER B | 800 | ||||||
TOTAL | 1650 | ||||||
TS | Safety temperature (1) | 150 | °C |
PARAMETER | TEST CONDITIONS (DW) | SIDE | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
IS | Safety output supply current | θJA = 69.8°C/W, VVDDA/B = 12 V,
TJ = 150°C, TA = 25°C See Figure 6-4 |
DRIVER A, DRIVER B | 72 | mA | ||
PS | Safety supply power | θJA = 69.8°C/W, VVCCI = 5.5 V,
TJ = 150°C, TA = 25°C See Figure 6-5 |
INPUT | 50 | mW | ||
DRIVER A | 870 | ||||||
DRIVER B | 870 | ||||||
TOTAL | 1790 | ||||||
TS | Safety temperature (1) | 150 | °C |