SLUU224A May 2005 – March 2022 TPS40100
The TPS40100EVM-001 evaluation module (EVM) is a synchronous buck converter that provides a fixed 3.3-V output up to 10 A from a 12-V input bus. The EVM is designed to start up from a single input supply with no additional bias voltage required. The module uses a TPS40100 midrange input synchronous buck controller.