SLUU286A March 2008 – October 2021 TPS54286 , TPS54386
TPS54386EVM is designed to use a regulated 12-V (+10% / -20%) bus to produce two regulated power rails, 5.0 V and 3.3 V at up to 2 A of load current each. TPS54386EVM is designed to demonstrate the TPS54386 in a typical 12-V bus system while providing a number of test points to evaluate the performance of the TPS54386 in a given application. The EVM can be modified to other input or output voltages by changing some of the components.