SLUU286A March 2008 – October 2021 TPS54286 , TPS54386
The following figures (Figure 6-1 through Figure 6-3) show the design of the TPS54386EVM printed circuit board. The EVM has been designed using a 4-Layer, 2-oz copper-clad circuit board 3.0” x 3.0” with all components in a 1.15” x 2.15” active area on the top side and all active traces to the top and bottom layers to allow the user to easily view, probe and evaluate the TPS54386 control device in a practical double-sided application. Moving components to both sides of the PCB or using additional internal layers can offer additional size reduction for space constrained systems.